IESNA:LM-63-2002
[TEST]P1877302
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G3-2602-702-3)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D1440U830-4F0-1E-UDD-RLLOOA-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, REVEAL LENS, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6847
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0.01875
1 1 68.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
755 759.5 756.9 749.7 743.7 736.1 722 705.4 691.8 679
656 632.8 615.5 598.1 570.2 540.5 519.3 499.7 468.4 438.3
415.7 392.3 357.2 324 300.7 278.8 243.2 211.9 188.5 164.4
130.1 96.3 74.5 55.6 29.2 12.8 3.8 23 43.4 66.6
85.8 110.1 149.3 189.3 220.2 252.6 300.3 355.2 390.6 424.5
482.7 554.4 601.5 660.5 750.8 850.3 916.6 981.4 1082.4 1172.3
1229.8 1279.9 1345.8 1404.4 1439.8 1470.8 1513.5 1543.7 1561.4 1571.7
1581.7 1581.5 1577
755 758.2 755.6 748.9 742.8 735.3 721.6 705 691.4 678.3
656.4 632.8 615.5 598.1 570.2 541 520.6 501 470.1 440
417.3 394.6 358.9 326.1 302.8 280.9 245.7 212.9 190.2 166.7
132.6 99.8 78.2 59.7 34.2 21.5 26.8 60.1 104.9 144.6
167.4 189.4 221.1 261 293.6 326.7 380.3 437.1 475.5 515.6
581.1 657.5 707.6 764 850.7 940.1 1002.2 1060.8 1149.6 1229.7
1279.3 1323.9 1384.4 1436.5 1468.9 1497.2 1535.2 1561.3 1575.7 1583.4
1589 1585.4 1577
755 756.8 754.3 748 742 734.4 721.1 704.6 691 677.5
656.8 632.8 615.5 598.1 570.2 541.6 521.9 502.2 471.8 441.6
419 397 360.6 328.2 304.9 283 248.2 213.9 191.9 169.1
135.1 103.2 82 63.8 39.3 30.1 49.9 97.2 166.5 222.6
249 268.7 292.9 332.8 367 400.7 460.2 519 560.3 606.6
679.4 760.7 813.7 867.5 950.7 1030 1087.8 1140.2 1216.8 1287.2
1328.9 1367.9 1422.9 1468.5 1498 1523.7 1556.9 1578.9 1590.1 1595.2
1596.4 1589.3 1577
755 754.2 751.2 745 739 731.4 718.2 701.8 688.7 675.4
655.1 631 613.9 596.6 569.3 540.6 521.2 501.9 471.6 441.5
419.4 398.1 362.9 331.1 308.2 286.6 252 217.9 196 173.9
140.4 109.2 88.6 70.8 46.8 40.3 70.6 115 182.9 254.7
306 357.1 425.8 503.6 568.2 631.3 721.7 785.9 820.5 850.2
895.4 951.2 989.3 1029.1 1093.7 1155.9 1200.8 1238.6 1295.9 1351.2
1384.6 1415.8 1459.5 1496.7 1521.5 1542.9 1571.6 1590 1598.6 1601.5
1600.7 1591.3 1577
755 751.2 747.4 741.2 735.2 727.6 714.4 698.2 685.8 672.8
652.6 628.6 611.8 594.5 568 539 520 501 470.7 440.9
419.4 398.7 365.4 334.2 312 290.7 256.2 222.9 201.1 179.6
146.7 116.1 96.1 78.6 55.2 50.9 90.4 126.3 184.3 271.5
354.9 448.6 579.1 707.4 812 914.1 1043.6 1114.4 1139.2 1144.7
1150.6 1170.9 1188 1210.1 1251 1293.7 1322.9 1343.3 1379.1 1417.5
1442.4 1465.1 1495.6 1523.7 1543.3 1559.7 1583.9 1598.8 1605.1 1606.1
1604 1592.6 1577
755 750.9 747 740.8 734.8 727.2 714 697.6 685.3 672.3
651.9 627.8 611.2 593.8 567.4 538.4 519.5 500.5 470.5 440.6
419.8 399.7 367.3 336.4 314.7 293.6 259.7 227.1 205.3 184.3
152.2 121.9 102.4 85.2 62.1 59 102.5 132.5 180.6 263.2
348.5 456.5 612.6 769.8 895.4 1010.4 1159.4 1269.7 1319.9 1341.4
1357.5 1362.8 1368.9 1381 1404.4 1428 1443.1 1450.6 1467.8 1489.1
1503.5 1516.5 1534.3 1551.7 1564.6 1576.3 1594.7 1607 1611.5 1610.7
1607.3 1594.2 1577
755 753.2 749.9 743.7 737.7 730.2 717 700 687.4 674.1
653.2 628.6 612 594.7 567.4 538.8 520 500.6 471 440.8
420.7 400.8 368.5 337.7 316.4 295.3 262.7 230.5 208.6 188
156.8 126.6 107.4 90.6 67.5 64.6 106.7 133.4 171.7 229.6
286.8 380.7 526.3 690.6 818.6 920.5 1069.1 1251.8 1362.6 1440.4
1516 1526.8 1531.9 1541.7 1553.9 1558.9 1561.5 1560.5 1562.1 1565.9
1567.8 1570 1575.7 1580.8 1585.5 1592.6 1604.2 1614.5 1617.6 1615.2
1610.5 1596.2 1577
755 754.8 751.9 745.6 739.6 732.2 718.8 701.6 688.8 675.2
653.9 629.2 612.5 595.1 567.3 539 520.1 500.6 471.2 440.8
421.3 401.5 369.7 338.7 317.7 296.7 264.9 233.1 211.4 191.1
160.5 130.5 111.7 95.1 72.3 69.2 110.4 134.4 165 203.2
238 320 453.9 621.8 748.8 844.4 993.4 1224.8 1382.6 1504.6
1632.9 1654.3 1660.5 1669.2 1675.2 1666.8 1659.6 1651.2 1639.6 1628.3
1620.1 1613 1608.1 1603.3 1601.5 1604.4 1610.2 1618.5 1620.7 1617.2
1611.6 1596.7 1577
755 754.1 751.1 744.4 738.3 731.6 717.6 700.8 688 674.4
653.1 629.1 612.1 594.4 566.9 538.5 519.2 500.5 470.7 440.5
421.3 400.9 370.5 338.4 318.2 297.5 264.9 233.7 212.7 192.3
161.8 132.3 113.8 96.8 74.8 71.3 112.5 135.5 164.6 198.3
227.8 304.5 423.3 583.9 700.1 809.8 961.9 1170.8 1334.7 1464.3
1624.7 1672.1 1685.5 1697.2 1711.7 1706 1696.4 1684.1 1667.1 1647.6
1636.1 1624.4 1613.5 1605.9 1602.7 1602.7 1606.1 1612.4 1614.6 1611.7
1605.8 1592.8 1577
755 753.5 750.3 743.1 737.1 731 716.3 699.9 687.1 673.5
652.2 629.1 611.7 593.6 566.5 538 518.4 500.3 470.3 440.2
421.3 400.2 371.4 338.2 318.6 298.2 264.9 234.3 214 193.6
163.1 134 115.9 98.6 77.3 73.4 114.6 136.6 164.3 193.3
217.6 289.1 392.6 546 651.4 775.2 930.5 1116.7 1286.9 1423.9
1616.6 1689.9 1710.5 1725.2 1748.1 1745.1 1733.3 1717 1694.5 1666.8
1652.1 1635.8 1618.8 1608.4 1604 1601 1602.1 1606.3 1608.4 1606.2
1600.1 1588.8 1577
755 754.1 751.1 744.4 738.3 731.6 717.6 700.8 688 674.4
653.1 629.1 612.1 594.4 566.9 538.5 519.2 500.5 470.7 440.5
421.3 400.9 370.5 338.4 318.2 297.5 264.9 233.7 212.7 192.3
161.8 132.3 113.8 96.8 74.8 71 110.8 133.2 162.2 193.5
220.5 297.2 408.5 569 684.5 798.8 943.1 1153.2 1315.9 1452.6
1622.3 1673.2 1684.6 1695.7 1710 1705.5 1694 1681 1663 1643.1
1630.3 1617.4 1605.3 1600.1 1597 1597 1600.4 1606 1608.8 1607.9
1603.4 1592.1 1577
755 754.8 751.9 745.6 739.6 732.2 718.8 701.6 688.8 675.2
653.9 629.2 612.5 595.1 567.3 539 520.1 500.6 471.2 440.8
421.3 401.5 369.7 338.7 317.7 296.7 264.9 233.1 211.4 191.1
160.5 130.5 111.7 95.1 72.3 68.6 107.1 129.8 160.1 193.7
223.3 305.2 424.5 592 717.6 822.4 955.8 1189.8 1344.9 1481.3
1628 1656.6 1658.8 1666.3 1671.9 1665.8 1654.6 1645 1631.4 1619.4
1608.6 1598.9 1591.7 1591.8 1590 1592.9 1598.7 1605.7 1609.2 1609.6
1606.6 1595.4 1577
755 753.2 749.9 743.7 737.7 730.2 717 700 687.4 674.1
653.2 628.6 612 594.7 567.4 538.8 520 500.6 471 440.8
420.7 400.8 368.5 337.7 316.4 295.3 262.7 230.5 208.6 188
156.8 126.6 107.4 90.6 67.5 63.2 99.9 125.7 161.9 210.2
258.6 351.9 490.1 651.1 770.7 881.9 1024.2 1221.6 1336.8 1428.9
1517.2 1532.2 1534.4 1541.7 1552.1 1557 1557.2 1555.7 1554.7 1556.7
1556.1 1555.4 1559.1 1566.3 1569.5 1577.6 1588.8 1598.2 1602.9 1604.4
1603.2 1592.8 1577
755 750.9 747 740.8 734.8 727.2 714 697.6 685.3 672.3
651.9 627.8 611.2 593.8 567.4 538.4 519.5 500.5 470.5 440.6
419.8 399.7 367.3 336.4 314.7 293.6 259.7 227.1 205.3 184.3
152.2 121.9 102.4 85.2 62.1 56.9 91.6 121.3 165.1 232.1
304.7 411.5 572.2 722.2 830.3 953.4 1111.3 1251.8 1316.2 1349.3
1367.7 1371.9 1377.1 1385.4 1405 1425.2 1440.5 1448.8 1462.9 1480.9
1493.4 1503.5 1520.2 1535.1 1544.5 1558.5 1576.1 1588.3 1594.3 1596.7
1597.4 1588.2 1577
755 751.2 747.4 741.2 735.2 727.6 714.4 698.2 685.8 672.8
652.6 628.6 611.8 594.5 568 539 520 501 470.7 440.9
419.4 398.7 365.4 334.2 312 290.7 256.2 222.9 201.1 179.6
146.7 116.1 96.1 78.6 55.2 48.1 76.3 112.2 166.3 241.7
317.3 411.4 551.8 670.4 755.5 863.3 1005 1104.3 1143.3 1155.1
1157.6 1172.6 1190.1 1208.7 1245.5 1284.3 1313.7 1335.3 1370.1 1404.6
1428.3 1449 1479.4 1504.6 1520.7 1539.5 1562.4 1577.7 1585.5 1589.1
1591.7 1583.9 1577
755 754.2 751.2 745 739 731.4 718.2 701.8 688.7 675.4
655.1 631 613.9 596.6 569.3 540.6 521.2 501.9 471.6 441.5
419.4 398.1 362.9 331.1 308.2 286.6 252 217.9 196 173.9
140.4 109.2 88.6 70.8 46.8 36.9 54 98.4 165.7 239
296.2 351.7 428.8 495.8 546.1 611.7 705.1 779 818.1 846.3
886.8 934.3 973.3 1011.6 1073.4 1134.4 1176.8 1215.1 1276.3 1327.8
1360.7 1391.9 1436.8 1474.9 1498.2 1520.5 1547.6 1566.4 1576.5 1581.4
1586 1580 1577
755 756.8 754.3 748 742 734.4 721.1 704.6 691 677.5
656.8 632.8 615.5 598.1 570.2 541.6 521.9 502.2 471.8 441.6
419 397 360.6 328.2 304.9 283 248.2 213.9 191.9 169.1
135.1 103.2 82 63.8 39.3 26.9 33.8 80.3 150.7 217
257.6 283.7 314.1 343.8 368.7 402.1 458.2 513 551.5 591.3
659.1 730 784.9 838.4 920.2 1000.1 1053.8 1106.2 1189.3 1256.5
1298.4 1339 1396.9 1445.6 1475 1501.1 1532.4 1555.2 1567.4 1573.9
1580.8 1577.2 1577
755 758.2 755.6 748.9 742.8 735.3 721.6 705 691.4 678.3
656.4 632.8 615.5 598.1 570.2 541 520.6 501 470.1 440
417.3 394.6 358.9 326.1 302.8 280.9 245.7 212.9 190.2 166.7
132.6 99.8 78.2 59.7 34.2 20 19.7 48.8 92.5 137
166.1 190.6 224.4 259.9 287.1 318.5 370 424.7 460.9 497.8
560.8 628 681.2 736.8 823.5 913 972.3 1030.9 1123 1201.7
1252.1 1298.9 1364.9 1417.6 1450.1 1480 1515.6 1544.5 1557.9 1567.1
1577.6 1577.9 1577
755 759.5 756.9 749.7 743.7 736.1 722 705.4 691.8 679
656 632.8 615.5 598.1 570.2 540.5 519.3 499.7 468.4 438.3
415.7 392.3 357.2 324 300.7 278.8 243.2 211.9 188.5 164.4
130.1 96.3 74.5 55.6 29.2 13.2 5.6 17.4 34.2 57
74.7 97.5 134.6 176 205.5 235 281.9 336.5 370.4 404.3
462.5 526 577.6 635.1 726.8 825.9 890.8 955.6 1056.6 1146.9
1205.8 1258.9 1333 1389.7 1425.1 1459 1498.8 1533.8 1548.5 1560.3
1574.3 1578.5 1577
755 758.2 755.6 748.9 742.8 735.3 721.6 705 691.4 678.3
656.4 632.8 615.5 598.1 570.2 541 520.6 501 470.1 440
417.3 394.6 358.9 326.1 302.8 280.9 245.7 212.9 190.2 166.7
132.6 99.8 78.2 59.7 34.2 19.4 16.4 36.4 67.9 101.5
122.7 145.3 181.8 224.9 256 286.7 332.4 381.8 413.4 443.7
495.3 548.6 588.7 634.4 708 790 848.7 907.9 1001.8 1097.4
1159.6 1213.6 1295.3 1359.2 1396.8 1434.7 1481.2 1518.6 1536.6 1552.4
1569.4 1577.2 1577
755 756.8 754.3 748 742 734.4 721.1 704.6 691 677.5
656.8 632.8 615.5 598.1 570.2 541.6 521.9 502.2 471.8 441.6
419 397 360.6 328.2 304.9 283 248.2 213.9 191.9 169.1
135.1 103.2 82 63.8 39.3 25.5 27.2 55.4 101.6 145.9
170.8 193 229 273.7 306.4 338.5 382.8 427.2 456.5 483.2
528.1 571.2 599.8 633.7 689.3 754.2 806.5 860.2 947 1047.9
1113.4 1168.4 1257.7 1328.6 1368.6 1410.3 1463.6 1503.5 1524.8 1544.4
1564.5 1575.9 1577
755 754.2 751.2 745 739 731.4 718.2 701.8 688.7 675.4
655.1 631 613.9 596.6 569.3 540.6 521.2 501.9 471.6 441.5
419.4 398.1 362.9 331.1 308.2 286.6 252 217.9 196 173.9
140.4 109.2 88.6 70.8 46.8 35 44.2 80.3 128.9 179.6
222.5 252.5 286.4 325.9 357.6 390.7 444.1 484 509.8 535.1
574.2 609.6 631.9 659.4 707.4 765 811.4 858.1 933 1021.3
1078.8 1134.6 1221.3 1300.2 1344.7 1388.6 1447.5 1489.3 1512.6 1534.2
1556.5 1572.1 1577
755 751.2 747.4 741.2 735.2 727.6 714.4 698.2 685.8 672.8
652.6 628.6 611.8 594.5 568 539 520 501 470.7 440.9
419.4 398.7 365.4 334.2 312 290.7 256.2 222.9 201.1 179.6
146.7 116.1 96.1 78.6 55.2 45.5 63.2 107.1 154 209.6
275.5 316 347.1 379.2 408.9 443 509 544.6 566.4 591.1
624.7 653.2 670.9 693.8 737.8 791.5 832 871.1 932.6 1002.5
1048.2 1104.5 1185.3 1272.5 1322.2 1367.8 1432 1475.4 1500.3 1523.2
1547.5 1567.5 1577
755 750.9 747 740.8 734.8 727.2 714 697.6 685.3 672.3
651.9 627.8 611.2 593.8 567.4 538.4 519.5 500.5 470.5 440.6
419.8 399.7 367.3 336.4 314.7 293.6 259.7 227.1 205.3 184.3
152.2 121.9 102.4 85.2 62.1 54.8 81.4 127.9 174.1 229.6
297.8 351.8 399.5 427.2 446.9 474.3 538.4 580.4 605.1 629.4
658.8 683.8 700.7 720.8 758.6 806.3 842.5 880.2 937.8 1001
1040.4 1091.7 1164.2 1250.7 1302.5 1351.3 1419.5 1465.8 1491.9 1515.3
1541.7 1564.6 1577
755 753.2 749.9 743.7 737.7 730.2 717 700 687.4 674.1
653.2 628.6 612 594.7 567.4 538.8 520 500.6 471 440.8
420.7 400.8 368.5 337.7 316.4 295.3 262.7 230.5 208.6 188
156.8 126.6 107.4 90.6 67.5 63 98.7 142.7 188.9 239.5
289.3 360 443.4 469.9 471.6 484.6 532.3 591.5 625.6 649.9
676.5 701.4 721.3 740.4 769.7 809.4 843 885.2 948.6 1016.9
1055.6 1096.1 1158.1 1235 1285.8 1339.1 1410.1 1460.7 1487.4 1510.5
1539.3 1563.3 1577
755 754.8 751.9 745.6 739.6 732.2 718.8 701.6 688.8 675.2
653.9 629.2 612.5 595.1 567.3 539 520.1 500.6 471.2 440.8
421.3 401.5 369.7 338.7 317.7 296.7 264.9 233.1 211.4 191.1
160.5 130.5 111.7 95.1 72.3 69.9 113.7 155.7 202.2 248.1
283.9 365.8 479.3 508.3 496.4 496.8 528.9 599.9 643 668
692.3 716.7 738.3 757 780.6 813.5 844.2 888.7 956.9 1029.2
1067.8 1100.3 1153.5 1222.6 1271.7 1328.2 1401.2 1455.4 1482.9 1505.4
1536.2 1561.3 1577
755 754.1 751.1 744.4 738.3 731.6 717.6 700.8 688 674.4
653.1 629.1 612.1 594.4 566.9 538.5 519.2 500.5 470.7 440.5
421.3 400.9 370.5 338.4 318.2 297.5 264.9 233.7 212.7 192.3
161.8 132.3 113.8 96.8 74.8 73.1 121.5 163.9 210.9 253.2
287.6 364.3 491.2 533.6 521.4 515 533.5 600.2 650.8 678.8
702.1 724.8 744.4 764.9 790.9 820.4 847.5 887.4 958.2 1030.7
1070.7 1103.9 1153.1 1220.4 1265.6 1321.1 1393.9 1449.6 1478.4 1499.6
1531.3 1557.4 1577
755 753.5 750.3 743.1 737.1 731 716.3 699.9 687.1 673.5
652.2 629.1 611.7 593.6 566.5 538 518.4 500.3 470.3 440.2
421.3 400.2 371.4 338.2 318.6 298.2 264.9 234.3 214 193.6
163.1 134 115.9 98.6 77.3 76.4 129.3 172 219.5 258.2
291.3 362.8 503.2 558.9 546.4 533.1 538 600.5 658.7 689.6
712 732.9 750.6 772.7 801.2 827.3 850.8 886.2 959.4 1032.3
1073.6 1107.4 1152.7 1218.2 1259.5 1314 1386.5 1443.8 1474 1493.8
1526.4 1553.5 1577
755 754.1 751.1 744.4 738.3 731.6 717.6 700.8 688 674.4
653.1 629.1 612.1 594.4 566.9 538.5 519.2 500.5 470.7 440.5
421.3 400.9 370.5 338.4 318.2 297.5 264.9 233.7 212.7 192.3
161.8 132.3 113.8 96.8 74.8 74.1 126.4 166.8 214.2 255.6
293.3 370 499.4 535.9 523 517.3 536 606.6 656.6 682.6
706.2 727.1 746.1 766.5 794.2 822.3 850.8 890.1 966.4 1036.2
1074.8 1107.3 1158.8 1225.2 1269.7 1323.2 1397.1 1452 1480.9 1502.1
1532.9 1557.4 1577
755 754.8 751.9 745.6 739.6 732.2 718.8 701.6 688.8 675.2
653.9 629.2 612.5 595.1 567.3 539 520.1 500.6 471.2 440.8
421.3 401.5 369.7 338.7 317.7 296.7 264.9 233.1 211.4 191.1
160.5 130.5 111.7 95.1 72.3 71.9 123.5 161.6 208.8 253
295.3 377.3 495.7 512.8 499.6 501.4 533.9 612.7 654.5 675.6
700.5 721.3 741.5 760.3 787.2 817.4 850.8 894 973.3 1040
1076 1107.2 1164.9 1232.1 1279.9 1332.4 1407.8 1460.3 1487.9 1510.4
1539.5 1561.3 1577
755 753.2 749.9 743.7 737.7 730.2 717 700 687.4 674.1
653.2 628.6 612 594.7 567.4 538.8 520 500.6 471 440.8
420.7 400.8 368.5 337.7 316.4 295.3 262.7 230.5 208.6 188
156.8 126.6 107.4 90.6 67.5 66 114.1 152.1 196.9 249.6
305.9 374.2 459.4 477.1 478.3 494.3 540.9 606.1 639.7 660.6
687.6 709 727.4 746.5 779.5 816.2 852.2 895.9 968.2 1030.5
1067.3 1105.4 1171 1246.8 1298.1 1346.9 1418.1 1467.3 1493.6 1515.7
1542.4 1562.3 1577
755 750.9 747 740.8 734.8 727.2 714 697.6 685.3 672.3
651.9 627.8 611.2 593.8 567.4 538.4 519.5 500.5 470.5 440.6
419.8 399.7 367.3 336.4 314.7 293.6 259.7 227.1 205.3 184.3
152.2 121.9 102.4 85.2 62.1 59 102.5 141.2 182.9 246
319.3 367.6 412.2 437.2 457.8 490.1 551.1 595.4 620.8 643
672.3 694.7 710.1 730.2 771.7 816.1 854.2 897.2 959.1 1016.6
1055.4 1102.9 1177.1 1264 1318.9 1363.2 1428.3 1473.9 1498.9 1520
1544 1562.3 1577
755 751.2 747.4 741.2 735.2 727.6 714.4 698.2 685.8 672.8
652.6 628.6 611.8 594.5 568 539 520 501 470.7 440.9
419.4 398.7 365.4 334.2 312 290.7 256.2 222.9 201.1 179.6
146.7 116.1 96.1 78.6 55.2 49.9 85.5 122.6 165.3 228.6
298.2 333.6 361 394 423.8 463.2 526.2 561.3 584.2 607.1
640.7 666.6 683.2 706.1 752.5 804.7 845.7 889.6 952.7 1015.8
1061.5 1116.4 1196.1 1284.4 1338.1 1379.6 1439.1 1482.2 1506 1525.4
1546.5 1562.6 1577
755 754.2 751.2 745 739 731.4 718.2 701.8 688.7 675.4
655.1 631 613.9 596.6 569.3 540.6 521.2 501.9 471.6 441.5
419.4 398.1 362.9 331.1 308.2 286.6 252 217.9 196 173.9
140.4 109.2 88.6 70.8 46.8 38.8 63.2 96.4 144.2 197.4
242.8 272.3 306 347.4 376.6 413.7 466.2 503.8 530 552.9
592.6 624.8 646.6 674.1 722.1 781.9 826.8 873 949 1028.1
1085.6 1145.7 1228 1307.8 1355.7 1396.2 1450.6 1492.2 1515.1 1531.8
1549.7 1563.3 1577
755 756.8 754.3 748 742 734.4 721.1 704.6 691 677.5
656.8 632.8 615.5 598.1 570.2 541.6 521.9 502.2 471.8 441.6
419 397 360.6 328.2 304.9 283 248.2 213.9 191.9 169.1
135.1 103.2 82 63.8 39.3 28.5 41.7 70.7 119 162
188.4 213.3 251.9 298.8 327.7 362.7 407.8 448.9 478.4 502.5
548.4 589.1 617.2 651.3 705 774.2 824.2 873.9 961.3 1052.3
1117.7 1180.2 1262.4 1334.2 1376.8 1415.6 1465.2 1504.6 1526.2 1540.5
1555.5 1565.7 1577
755 758.2 755.6 748.9 742.8 735.3 721.6 705 691.4 678.3
656.4 632.8 615.5 598.1 570.2 541 520.6 501 470.1 440
417.3 394.6 358.9 326.1 302.8 280.9 245.7 212.9 190.2 166.7
132.6 99.8 78.2 59.7 34.2 20.6 22.8 46.8 81.2 114.3
137.1 161.7 200.6 244 274 307.7 354.1 402.1 434.5 463.5
515.6 571.7 609.4 655.9 727.9 812.2 870.4 927.7 1021.8 1112.3
1173.7 1230 1304.1 1369.3 1408.3 1443.2 1489.4 1524.2 1543.8 1556.1
1568.6 1573.6 1577
755 759.5 756.9 749.7 743.7 736.1 722 705.4 691.8 679
656 632.8 615.5 598.1 570.2 540.5 519.3 499.7 468.4 438.3
415.7 392.3 357.2 324 300.7 278.8 243.2 211.9 188.5 164.4
130.1 96.3 74.5 55.6 29.2 12.8 3.8 23 43.4 66.6
85.8 110.1 149.3 189.3 220.2 252.6 300.3 355.2 390.6 424.5
482.7 554.4 601.5 660.5 750.8 850.3 916.6 981.4 1082.4 1172.3
1229.8 1279.9 1345.8 1404.4 1439.8 1470.8 1513.5 1543.7 1561.4 1571.7
1581.7 1581.5 1577
